IESNA:LM-63-2002
[TEST]P1334754
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R259735DE010 E3A301WMH
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 3500K CCT AND, 97CRI , E3A301WMH TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]119
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
5.1 7.9 12.8 20 55.2 137.1 257.4 388.6 482 509.3
526.6 544 556.9 566.1 574.9 581.2 588 592.1 594.8 592.6
587.8 576.1 561.5 542.2 521.8 492 461 429 378.8 251.1
129.5 51.4 13.9 5.9 1.2 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.1 8 12.8 19.9 54.4 132.7 248.1 379.7 472.5 499.9
521.1 535.7 549.9 559.7 567.9 574.1 579.8 584.3 585.6 582.9
576.3 566.5 551.8 532.6 509.2 483.4 453.1 415.9 368.8 241.8
123.6 50.4 14 6 1.3 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.1 7.7 12.2 19.7 53.4 122.1 231.7 357 451.2 477.3
496.9 513.1 523.6 532.3 539.5 544.5 547.9 551.5 551.1 547.6
541.4 530.2 514.8 497.5 475.6 446.2 416.8 380.1 330.5 201.6
100.4 45.5 13.1 5.8 1.4 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.1 7.9 12.1 19.1 47.4 110.1 207.7 320.5 412.6 440
460.7 474.9 485.9 493.3 497.6 500.2 501.6 503.2 501.5 496.9
488.7 477.9 463.3 443 421.4 388.4 355.2 312.7 261.6 141.9
74.3 39.3 12.1 5.4 1.6 0.2 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.1 7.7 11.9 18 40.6 94.8 176.4 274.5 362.7 387.6
407.3 422.2 432.7 439.7 443.3 443.6 442.2 439.5 435.8 429.9
419.4 405.6 387.2 362.7 330 294.6 255 213.6 176.8 93.9
53.3 30.3 11 4.9 1.8 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.1 7.5 11.4 16.9 34.6 78.7 141.2 220.4 290.7 315.3
335.1 349.7 358.7 363.6 365.2 363.3 358.8 351.4 343.4 333
319.5 301.3 277.8 249.5 217.3 186.4 155.9 130.6 105.8 61.8
38 22.5 10.3 3.7 1.6 0.3 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0 0 0 0
5.1 7.4 11 15.8 29.4 63 111.3 167.3 220.3 237.3
251.8 262.6 268.9 270.9 269 263.9 256.6 245.9 233.2 220.1
206.5 188.9 167.4 145.3 121.7 104.5 87.5 73.6 62.7 41.4
26.6 14.5 6.1 2.4 1 0.2 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0 0 0
5.1 6.9 9.4 12.3 15.9 25.9 42 55.6 65.4 67.1
67.8 67.3 65.8 63.6 61.2 57.8 54.3 50.1 46.5 42.1
38.4 34.9 31.2 28 24.3 21 17.8 14.9 11.3 4.4
2.8 1.2 0.3 0.1 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
5.1 6 6.8 7.4 8 8.2 8 7.4 7 6.7
6.4 6.2 5.9 5.6 5.2 4.9 4.7 4.1 3.6 2.9
2.1 1.4 1.2 1 0.8 0.6 0.4 0.2 0.2 0
0 0 0 0.1 0.1 0.1 0.2 0.2 0.2 0.3
0.3 0.3 0.3 0.2 0.2 0.2 0.2 0.2 0
5.1 5.1 4.8 4.4 3.9 3.2 2.7 2.2 1.7 1.4
1.3 1.1 1 0.9 0.8 0.7 0.6 0.3 0.3 0.2
0.2 0.1 0.1 0.1 0.1 0.1 0 0 0 0.1
0.1 0.1 0.2 0.2 0.2 0.2 0.3 0.3 0.4 0.4
0.4 0.4 0.3 0.3 0.3 0.3 0.3 0.3 0
5.1 4.2 3.3 2.6 1.9 1.3 1 0.7 0.3 0.2
0.2 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4
0.4 0.3 0.3 0.3 0.2 0.2 0.2 0.2 0
5.1 3.6 2.4 1.7 1.1 0.8 0.4 0.2 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.2 0.2 0.3 0.3 0.4 0.4 0.4 0.6 0.6
0.4 0.4 0.3 0.3 0.2 0.2 0.1 0.1 0
5.1 3.2 2.1 1.3 0.9 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.1 0.1 0.1
0.2 0.3 0.4 0.4 0.6 0.6 0.6 0.7 0.7 0.7
0.6 0.6 0.4 0.3 0.3 0.2 0.1 0.1 0
5.1 3.1 1.9 1.2 0.8 0.4 0.3 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.1 0.1 0.1 0.2
0.3 0.4 0.4 0.6 0.6 0.7 0.6 0.7 0.7 0.7
0.7 0.6 0.4 0.4 0.3 0.2 0.1 0.1 0
